過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
EPT
Colibri - 0.5mm SMT
Colibri Receptacle 160 Part No. 402-51301-51
EPT
Colibri - 0.5mm SMT
Colibri Receptacle 160 Part No. 402-51301-51
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UGNB5ZZIU
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
预览图
PREVIEWPERLINE
ORDERNO
assembly
ASSEMBLY
board-to-board distance
BOARD_TO_BOARD_DISTANCE
clearance and creepage
CLEARANCE_AND_CREEPAGE
contact material
CONTACT_MATERIAL
contact resistance
CONTACT_RESISTANCE
coplanarity
COPLANARITY
cti valueiec 60112
CTI_VALUEIEC_60112
data transfer rate
DATA_TRANSFER_RATE
durability
DURABILITY
environment
ENVIRONMENT
insulation resistance
INSULATION_RESISTANCE
insulator material
INSULATOR_MATERIAL
mating force per pin
MATING_FORCE_PER_PIN
1
UGNB5ZZIU
Pick and Place
5 mm & 8 mm
≥ 0.2 mm
Copper alloy
max. 75 mΩ
max. 0.1 mm
175
up to 16 Gbits
30 mating cycles
RoHS compliant
100 MΩ
LCP, UL 94 V-0
max. 0.9 N
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
EPT
- Colibri Receptacle 160 Part No. 402-51301-51
訂購編碼
UGNB5ZZIU
上次修改
26.06.2024 06:58:12
單位
关键字
Colibri
Part
Receptacle
分類
CNS
CNSERPBASE Object Properties